??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-301-C1-TNCB
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS U-301-C1-TNCB
VERF
Availability
Available
BC
Order code
BIS00TY
TC
Artikelbezeichnung
BIS U-301-C1-TNCB
PX
Product view
46676_00
ICON
EDZ
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85291069
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.471 kg
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 902…928 MHz, Dimension = 133 x 18.4 x 133 mm, Antenna type = Patch, Polarization = circular, Housing material = PC, Ambient temperature = -30...70 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.